IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ISO Clamp - DN50-SA48-TC47-H
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2032-iso-clamp.prj},{NB=2032 - T-Ventil, ISO with Clamp - DN50-SA48-TC47-H},{PPATH=2032sbldm125.prj},{DN=50},{DWST=EA},{DN1=65},{D1=76.1x2.0},{LTA1=SA48},{DN2=50},{D2=77.5x60.3x2.0},{LTA2=TC47},{ANTG=H},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SA48},{LTA2G=SA47},{LTA1C=0},{LTA2C=1},{NR=65},{DIST1=8.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 130
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, ISO Clamp
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ISO Clamp - DN50-SA48-TC47-H
DN
Orifice size
50
50
DN1
Orifice Main pipe
65
65
D1
Main pipe D1xS1/C1xD1xS1
76.1x2.0
76.1x2.0
LTA1
Bürkert-Code main pipe
SA48
SA48
DN2
Orifice branch
50
50
D2
Branch C2xD2xS2
77.5x60.3x2.0
77.5x60.3x2.0
LTA2
Bürkert-Code branch
TC47
TC47
ANTG
Actuator size
H
H
KV
Cv-Value-Water
51.5
51.5
m3/h
BPAB
Medium pressure diaphragm EPDM
8.0
8.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
7.0
7.0
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.