IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ISO - DN15-SA49-SA40-E
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2032-iso.prj},{NB=2032 - T-Ventil, ISO - DN15-SA49-SA40-E},{PPATH=2032sbldm63.prj},{DN=15},{DWST=EA},{DN1=80},{D1=88.9x2.3},{LTA1=SA49},{DN2=8},{D2=13.5x1.6},{LTA2=SA40},{ANTG=E},{KV=4.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA49},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=33},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 67
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, ISO
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ISO - DN15-SA49-SA40-E
DN
Orifice size
15
15
DN1
Orifice Main pipe
80
80
D1
Main pipe D1xS1
88.9x2.3
88.9x2.3
LTA1
Bürkert-Code main pipe
SA49
SA49
DN2
Orifice branch
8
8
D2
Branch D2xS2
13.5x1.6
13.5x1.6
LTA2
Bürkert-Code branch
SA40
SA40
ANTG
Actuator size
E
E
KV
Cv-Value-Water
4.5
4.5
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.