IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033-DN40-F150-SODH-H
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2033-asme.prj},{NB=2033-DN40-F150-SODH-H},{PPATH=2033sbl.prj},{DN=40},{DWST=EA},{FL=150},{DN1=40},{D1=38.1x1.65},{LTA1=SODH},{ANTG=H},{DM=125},{KV=30.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODH},{LTAC=0},{NR=7},{KH=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
2033 - Tank Bottom Valve,
Bill of material
2033-DN40-F150-SODH-H
DN
Diaphragm size
40
40
FL
Tank flange
150
150
mm
DN1
Orifice pipe connection
40
40
D1
Pipe connection D1xS1
38.1x1.65
38.1x1.65
LTA1
Bürkert-Code pipe connection
SODH
SODH
ANTG
Actuator size
H
H
KV
Cv-Value-Water
30.5
30.5
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.