IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-ASME-DN25-SODF-152-80-1
Buerkert
Products (A - Z)
8801
Seat valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/sitzventilclassic/ventile/2000-asme.prj},{NB=2000-ASME-DN25-SODF-152-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=25.4x1.65},{LTA=SODF},{L=152.00},{ANTG=80},{DWST=EA},{VAR=AF93},{KV=20.0},{NR=24},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
Buerkert
Description
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Bill of material
2000-ASME-DN25-SODF-152-80-1
DN
Orifice size
25
25
mm
D
Port Connection DxS / CxDxS
25.4x1.65
25.4x1.65
mm
LTA
Port connection
SODF
SODF
L
total length
152.00
152.00
mm
ANTG
Actuator size (1=manually)
80
80
mm
KV
Cv-Value Water
20.0
20.0
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.