您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8697-248829-Pneumatic control unit for decentralized automation of ELEMENT process valves
Buerkert
Products (A - Z)
8801
Seat valve Element
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/sitzventilelement/ansteuerungen/8697.prj},{NB=8697-248829-Pneumatische Ansteuerung von Prozessventilen ELEMENT},{BUNR=248829},{VENTILTYP=20XX},{VARIANTE=Kabeldurchführung},{ELAN=KD},{FAN=GW},{GV=1},{AZ=3},{ATEX=nein},{ATEX1=MIN},{CNSMASSEXACT=0.300},{ACTIVE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 69
HELP_VARIABLE
Company
Buerkert
Description
8697 - Pneumatic control unit for decentralized automation of ELEMENT process valves
Bill of material
8697-248829-Pneumatic control unit for decentralized automation of ELEMENT process valves
BUNR
Bürkert-ITEM-No.
248829
248829
VENTILTYP
application with valve type
20XX
20XX
mm
VARIANTE
Version
cable guide
cable guide
mm
ELAN
electrical connection
KD
KD
mm
FAN
fluidic connection
GW
GW
mm
ATEX
Atex-variant
nein
nein
ATEX1
Geometrie mit Drahtseil
CNSMASSEXACT
Weight
0.300
0.300
kg
ACTIVE
1
1
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.