IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - R53-0650
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/steel/r53.prj},{NB=chambrelan_R53-0650-0},{NNCUSTOM=R53},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=R53-0650},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=650},{D=430},{LOAD=160},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/R53},{INAMECLOSED=02045__r532d06502d0},{INAMEOPEN=02046__r532d06502d1},{SHA256CLOSED=tU4jviVXJ4jtr3xXbTxtVHAC1rReK825XQpR6RwgRT8=},{SHA256OPEN=kG47sX+8GWc7MbP5tKT4lwmE7a5M6kK2LMe+6RHAWAk=},{NAMECLOSED=02045__r53-0650-0},{NAMEOPEN=02046__r53-0650-1},{REFCLOSED=R53-0650-0},{REFOPEN=R53-0650-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Chambrelan
Description
R53 - Steel Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Bill of material
CHAMBRELAN - R53-0650
CNSORDERNO
R53-0650
R53-0650
DESC
2 beams ball bearing telescopic slides
MATERIAL
Material
Zinc plated carbon Steel
L
Extension
650
650
mm
D
Closed length
430
430
mm
LOAD
Load per pair on major axis
160
160
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...