IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - E1018DD-1200
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/e1018dd.prj},{NB=chambrelan_E1018DD-1200-0},{NNCUSTOM=E1018DD},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=E1018DD-1200},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=1200},{D=1204},{LOAD=895},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/E1018DD},{INAMECLOSED=01008__e1018dd2d12002d0},{INAMEOPEN=01009__e1018dd2d12002d1},{SHA256CLOSED=GeEnGnRpMUYg8aSKxHqjLBy+Y73e2zkwFlPSjKMWfq0=},{SHA256OPEN=aKAW/OdJOKJLDSNcRR3g7cAABX92npPx13hFO+141v0=},{NAMECLOSED=01008__e1018dd-1200-0},{NAMEOPEN=01009__e1018dd-1200-1},{REFCLOSED=E1018DD-1200-0},{REFOPEN=E1018DD-1200-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Chambrelan
Description
E1018DD - Stainless Steel Super Heavy Duty Telescopic Slide - Full Extension - Double Extension - max Load rating : 900 kg - Lengths : 500 - 2000 mm
Bill of material
CHAMBRELAN - E1018DD-1200
CNSORDERNO
E1018DD-1200
E1018DD-1200
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Stainless Steel
L
Extension
1200
1200
mm
D
Closed length
1204
1204
mm
LOAD
Load per pair on major axis
895
895
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...