IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - E1908-1000
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/e1908.prj},{NB=chambrelan_E1908-1000-0},{NNCUSTOM=E1908},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=E1908-1000},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=1000},{D=1000},{LOAD=785},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/E1908},{INAMECLOSED=01384__e19082d10002d0},{INAMEOPEN=01385__e19082d10002d1},{SHA256CLOSED=MTf7amEk8v0DzLlbOWRBNgUk49Oa3PCr5nTB+vuS2Cc=},{SHA256OPEN=J01SSDMCiwTYWLg3M9zfPXgSb4U9ziEj6Sv31cBJOBQ=},{NAMECLOSED=01384__e1908-1000-0},{NAMEOPEN=01385__e1908-1000-1},{REFCLOSED=E1908-1000-0},{REFOPEN=E1908-1000-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Chambrelan
Description
E1908 - Stainless Steel Super Heavy Duty Telescopic Slide - Full Extension - max Load rating : 785 kg - Lengths : 500 - 2000 mm
Bill of material
CHAMBRELAN - E1908-1000
CNSORDERNO
E1908-1000
E1908-1000
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Stainless Steel
L
Extension
1000
1000
mm
D
Closed length
1000
1000
mm
LOAD
Load per pair on major axis
785
785
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.