IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - ST508V-0750
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st508v.prj},{NB=chambrelan_ST508V-0750-0},{NNCUSTOM=ST508V},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST508V-0750},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=750},{D=775},{LOAD=168},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST508V},{INAMECLOSED=04165__st508v2d07502d0},{INAMEOPEN=04166__st508v2d07502d1},{SHA256CLOSED=Wwl5zNSZAXhfmp34Dl23/w0EVSfCqjPBJdR1HP0/Yus=},{SHA256OPEN=qmIwS3jRIxrydhtufNBig5DvhO8ez1K9A8iAHb5+TlU=},{NAMECLOSED=04165__st508v-0750-0},{NAMEOPEN=04166__st508v-0750-1},{REFCLOSED=ST508V-0750-0},{REFOPEN=ST508V-0750-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Chambrelan
Description
ST508V - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - max Load rating : 176 kg - Lengths : 250 - 1600 mm
Bill of material
CHAMBRELAN - ST508V-0750
CNSORDERNO
ST508V-0750
ST508V-0750
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Stainless Steel
L
Extension
750
750
mm
D
Closed length
775
775
mm
LOAD
Load per pair on major axis
168
168
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...