IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
LA 35TBS-378460
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_35tbs.prj},{NB=LA 35TBS-378460(architecture350)},{SA810ID03=378460_AE},{ARTNR=378460},{G=324.0},{LOL=-22},{UOL=35},{MFT=64},{SL=61},{SLLO=34},{W=1070},{H=1815},{D=765},{SC=30},{SA700ID05=23.700},{SA700ID06=3.350},{SA700ID07=7.700},{SA700ID10=30.000},{SA700ID13=5.600},{SA700ID14=0},{SA700ID16=64},{SA700ID18_=0},{SA700ID20_=0},{SA700ID23=2},{SA700ID24=61},{SA700ID28=64},{SA700ID36_=1},{SA700ID11=1},{IDNR= },{TYP=LA 35TBS},{HST=3700},{TH=G},{CH=1 1/2},{HWT=3.2},{PL=11300},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{EEC=A++},{INFO=Info},{SA010ID01=010},{SA010ID02=22},{SA100ID01=100},{SA100ID02=1},{SA100ID04=space heating},{SA110ID01=110},{SA110ID02=3},{SA110ID04=air/water},{LODDEST=architecture},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
LA 35TBS - Air / water heat pump for outdoor installation. Up to 35 kW building heating requirement
Bill of material
LA 35TBS-378460
TYP
Order reference
LA 35TBS
LA 35TBS
ARTNR
Item No.
378460
LODLEVEL
LOD Level
350
200
350
200
HST
Heat source throughput min.
3700
3700
m3/h
TH
Thread heating connection
G
G
CH
Heating connection
1 1/2
1 1/2
Inch
HWT
Heating water throughput
3.2
3.2
m3/h
PL
Pressure loss heating water throughput
11300
11300
Pa
CV
Connection voltage
3/N/PE ~400 V, 50 Hz
3/N/PE ~400 V, 50 Hz
V
CVP
Control voltage protection
-
-
G
Weight
324.0
324.0
kg
INFO
web
Info
SA810ID03
Manufacturer order number
378460_AE
378460_AE
SA010ID02
Sheet number of the guideline
22
22
SA100ID04
Application
space heating
space heating
SA110ID04
Type
air/water
air/water
SA200ID03
Heat source
outdoor air
outdoor air
SA300ID03
Backup heat/energy source
not to be used anymore
not to be used anymore
SA400ID03
Design
compact
compact
SA450ID03
Installation location
outdoor
outdoor
SA460ID03
Heat pump output control
stages
stages
SA500ID03
Heat pump drive energy
electrical energy
electrical energy
SA550ID03
Functional principle
compression
compression
SA700ID04
product name
LA 35TBS
LA 35TBS
SA700ID05
heating output
23.700
23.700
kW
SA700ID06
coefficient of performance
3.350
3.350
SA700ID07
input power heat pump
7.700
7.700
kW
SA700ID09
Electrical connection
3/N/PE400V
3/N/PE400V
SA700ID10
starting current
30.000
30.000
A
SA700ID12
refrigerant used
R407C
R407C
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
5.600
5.600
kg
SA700ID14
Sound power level (according to ErP indoor)
0
0
dB(A)
SA700ID16
Max. flow temperature (without additional heating)
64
64
°C
SA700ID18
drinking water heating via indirectly heated storage tank
no
no
SA700ID20
cooling function
none
none
SA700ID22
number of compressors
2
2
SA700ID23
stages
2
2
SA700ID24
sound power level(according to ErP for outdoors)
61
61
dB(A)
SA700ID25
degree of protection according to DIN EN 60529
IP24
IP24
SA700ID27
electrical connection
3/N/PE400V
3/N/PE400V
SA700ID28
maximum supply temperature
64
64
°C
SA700ID33
product series
LA
LA
SA700ID36
design of refrigerant circuit
hermetisch geschlossen
hermetisch geschlossen
SA810ID04
DATANORM number
378460
378460
SA810ID10
Description/supplementary text for the order number
Luft/Wasser-Wärmepumpe für die Außenaufstellung.
Luft/Wasser-Wärmepumpe für die Außenaufstellung.
SA010ID03
Date of issue (month) of the standard
200111
200111
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
Glen Dimplex Deutschland GmbH
SA700ID11
index to record type 200 Heat source
1
1
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.