IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6014-1038G
DKC
COSMEC
Metal Systems
Flexible conduit systems
Connection fittings
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/flexible_conduit_systems/connectors/6014_xxg.prj},{NB=6014-1038G},{CODE=6014-1038G},{F=GAS 3/8\"},{FX=16.662},{FXP=MIN},{DF=10.0},{D=26.0},{PU=8.0},{CH1=24},{CH1X=24},{CH2=22},{CH2X=22},{CH3=20},{CH3X=20},{L=42.0},{LF=9.0},{A=5.0},{B=3.0},{C=11.0},{E=60},{G=16.0},{H=22x1},{HX=22},{HXP=1.0},{I=20.0},{M=11},{N=26.0},{O=8.0},{P=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
DKC
Description
6014-G - Connectors for metal flexible conduits
Bill of material
6014-1038G
CODE
Product code
6014-1038G
6014-1038G
F
Thread
GAS 3/8"
GAS 3/8"
DF
Flexible tube diameter (Ø Df)
10.0
10.0
mm
D
External diameter (Ø D)
26.0
26.0
mm
PU
Useful passage (Ø Pu)
8.0
8.0
mm
CH1
Wrench size
24
24
mm
CH2
Wrench size
22
22
mm
CH3
Wrench size
20
20
mm
L
Total length
42.0
42.0
mm
LF
Thread length
9.0
9.0
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.