IFC 4.0
可提供的產品目錄語言:
English
English
JS-514-V
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
COOLING AND HEATING COMPONENTS
CONNECTOR (WATER, FLUID)
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cooling_and_heating_components/connectors_water_fluid/jiffy_matic_sockets.prj},{NB=JS-514-V},{CN=JS-514-V},{DESCRIPTION=90° Stem},{Z=5.000},{F=1/2},{H=3/8},{U=JP-(F) 553 TO 556},{L1=1.0200},{L2=MIN},{L3=3.2160},{L4=2.7110},{L5=2.710},{L6=0.1700},{D1=1.1800},{D2=1.0000},{D3=0.5200},{D4=0.5800},{D5=MIN},{D6=1.3200},{EV=1.3856},{SV=1.2000},{MV=0.1800},{EV1=1.4261},{SV1=1.2500},{MV1=0.1800},{NDM=0.8750},{KDM=MIN},{T3=MIN},{T4=MIN},{PSTOL=0.001},{A1=0.9000},{A2=0.3100},{A3=0.2150},{A4=1.0100},{PM=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
D-M-E
Description
Jiffy-Tite Connectors (Jiffy-Matic Sockets) - Jiffy-Matic Sockets
Bill of material
JS-514-V
CN
Catalog number
JS-514-V
JS-514-V
DESCRIPTION
Description
90° Stem
90° Stem
F
Fits hose I.D. or pipe Thread
1/2
1/2
Inch
H
Hose stem I.D. or thru hole
3/8
3/8
Inch
U
Used with std. male. female or extension plugs
JP-(F) 553 TO 556
JP-(F) 553 TO 556
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.