IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
1111-ZK-10546
DOCERAM
Welding Technology
Base electrodes
M12
Powered by
CAD模型選擇
{doceram/schweistechnik/basiselektroden/m12/m12_kegel_mk2.prj},{NB=1111-ZK-10546},{ARTNR=1111-ZK-10546},{DESC=Basiselektroden M12 Kegel MK2},{L=78},{PDF=Datenblatt},{INFO=Info link},{D=12},{K=18},{K1=17.78},{F=9.6},{L1=23},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=1111-ZK-10546}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DOCERAM
Description
Base electrode - Base electrodes M12 cone MK2
Bill of material
1111-ZK-10546
ARTNR
Article number
1111-ZK-10546
DESC
Beschreibung
Basiselektroden M12 Kegel MK2
L
Länge (L)
78
mm
PDF
PDF Datasheet
Datasheet
INFO
Info link
Info link
D
12
K
18
K1
17.78
F
9.6
L1
23
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Screw shafts with cooling bore - Diameter 20
DOCERAM
05.04.2022
Configurator Complete Electrodes - Configurator Complete Electrodes
DOCERAM
05.04.2022
Show more