IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PCM3-PV/10N
Duplomatic
Group 6: MODULAR VALVES
63 310 PCM3 Two and three-way pressure compensator with fixed or variable adjustment - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/06_modular_valves/63310/pcm_asmtab.prj},{NB=PCM3-PV/10N},{IDNR=},{TIPO=PC},{MV=M},{DN=3=ISO 4401-03 (CETOP 03)},{P=P},{ADJ=V},{SER=10},{GU=N},{K1=},{PPATH=pcm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PCM3 - Two and three-way pressure compensator with fixed or variable adjustment - ISO 4401-03 (CETOP 03)
Bill of material
PCM3-PV/10N
TIPO
Type
PC
MV
Modular version
M
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
P
Compensator type
P = Two-way compensator
PT = Three-way compensator
P = Two-way compensator
PT = Three-way compensator
ADJ
Adjusment
V = Variable from 7 to 33 bar
4 = 4 bar
8 = 8 bar
V = Variable from 7 to 33 bar
4 = 4 bar
8 = 8 bar
SER
Series No.
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
K1
Adjusment knob
-
K1 = Adjustment knob
-
K1 = Adjustment knob
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...