IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Cylindrical handles I.280/80 p-M8x16
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.280
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_280_combi/197_i_280_p.prj},{NB=Cylindrical handles I.280/80 p-M8x16},{CODE=21906},{DESCRIPTION=I.280/80 p-M8x16},{DIM01=26},{DIM02=80},{DIM03=M8},{DIM04=21},{DIM05=16},{WEIGHT=78},{NDM=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Elesa
Description
I.280-p - Cylindrical handles
Bill of material
Cylindrical handles I.280/80 p-M8x16
CODE
Code
21906
21906
DESCRIPTION
Description
I.280/80 p-M8x16
I.280/80 p-M8x16
DIM01
D
26
26
mm
DIM02
L
80
80
mm
DIM03
d6g
M8
M8
DIM04
d1
21
21
mm
DIM05
l
16
16
mm
WEIGHT
Weight
78
78
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.