IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Hinges GN 136-ST-120-60-B(0)
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
GN 136
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/gn_136_combi/gn_136_b_asmtab.prj},{NB=Hinges GN 136-ST-120-60-B(0)},{CODE=GN.44685},{DESCRIPTION=GN 136-ST-120-60-B},{ROT=0},{DIM01=120},{DIM02=60},{DIM03=6},{DIM04=5.2},{DIM04X=5.2},{DIM05=60},{DIM06=60},{DIM07=96},{DIM07X=96.0},{DIM08=36},{DIM08X=36.0},{DIM09=-},{DIM09X=0.0},{DIM10=18},{DIM10X=18.0},{DIM11=48},{DIM11X=48.0},{DIM12=2.0},{WEIGHT=137},{VER1=1},{VER2=B},{PPATH=gn_136_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Elesa
Description
GN 136-B - Hinges
Bill of material
Hinges GN 136-ST-120-60-B(0)
CODE
Code
GN.44685
GN.44685
DESCRIPTION
Description
GN 136-ST-120-60-B
GN 136-ST-120-60-B
ROT
Rotation
°
DIM01
l1
120
120
mm
DIM02
l2
60
60
mm
DIM03
d1
6
6
mm
DIM04
d2
5.2
5.2
mm
DIM05
b1
60
60
mm
DIM06
b2
60
60
mm
DIM07
m1
96
96
mm
DIM08
m2
36
36
mm
DIM09
m3
-
-
mm
DIM10
m4
18
18
mm
DIM11
m5
48
48
mm
DIM12
s
2.0
2.0
mm
WEIGHT
Weight
137
137
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.