IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Wing Screw, Stainless Steel GN 8350-40-M8-30-PL
Elesa+Ganter
紧固旋钮
GN 8350
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn8350/gn8350.prj},{NB=Flügelschraube, Edelstahl GN 8350-40-M8-30-PL},{PARTNUMBER=GN 8350-40-M8-30-PL},{D1=40},{D2=M8},{DNDM=8},{L=30},{B=4},{D3=11},{H1=21},{H2=3},{OB=poliert},{MAT=Edelstahl},{WEIGHT=0.0410},{CTN=73181535},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 64
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 8350 - Wing Screws, Stainless Steel
明细表
Wing Screw, Stainless Steel GN 8350-40-M8-30-PL
PARTNUMBER
E+G PARTNUMBER
GN 8350-40-M8-30-PL
GN 8350-40-M8-30-PL
D1
40
40
mm
D2
M8
M8
L
Length
30
30
mm
B
4
4
mm
D3
11
11
mm
H1
21
21
mm
H2
≈
3
3
mm
OB
Finish
Polished finish
Polished finish
WEIGHT
Weight
0.0410
0.0410
kg
CTN
Customs Tariff Number
73181535
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...