IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Clamp nut with double lever GN 206.1-20-M10
Elesa+Ganter
紧定手柄
GN 206.1
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn206_1/gn206_1.prj},{NB=Doppelarmige Spannmutter GN 206.1-20-M10},{PARTNUMBER=GN 206.1-20-M10},{D1=20},{D2=M10},{D2X=10},{A=9},{B=14},{H1=14},{H2=44.5},{L=70},{R1=5.000},{R2=3.000},{ABS1=10.000},{ABS2=10.000},{ABS3=11.000},{ABS4=9.000},{ABS5=5.000},{ABS6=8.000},{MAT=Stahlguss},{WEIGHT=0.1040},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 206.1 - Clamp nuts with double lever
明细表
Clamp nut with double lever GN 206.1-20-M10
PARTNUMBER
E+G PARTNUMBER
GN 206.1-20-M10
GN 206.1-20-M10
D1
20
20
mm
D2
M10
M10
A
9
9
mm
B
14
14
mm
H1
14
14
mm
H2
≈
44.5
44.5
mm
L
≈
70
70
mm
WEIGHT
Weight
0.1040
0.1040
kg
CTN
Customs Tariff Number
73181692
73181692
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...