您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Toggle clamp GN 820-75-M-NI
Elesa+Ganter
铰接夹
GN 820 N
GN 820 M
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_n/gn820_n_m/gn820_n_m_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 820-75-M-NI (closed)},{PARTNUMBER=GN 820-75-M-NI},{MODELLO=75/M},{VERS=1},{ESECUZIONE=Acciaio inox},{AX=118},{BX=37},{CX=20},{DX=40},{DXX=40.0},{EX=26},{FX=28},{GX=17},{HX=13,5},{IX=-},{LX=5,5},{MX=11},{NX=2},{OX=20},{PX=5},{QX=4,5},{FH1X=90},{FH2X=135},{GRX=88},{PPATH=gn820_n_m_asmtpl.prj},{GROESSE=75},{POS=0},{FH=900},{A=20},{B1=28},{B2=26},{B3=5.5},{D1=M5},{D2=4.5},{H1=37.0},{H2=20},{H3=11},{H4=22.5},{L1=118},{L2=67},{L3=40},{L4=},{M1=13.5},{M2=16},{M3=19},{R=43.0},{S1=2},{S2=},{WEIGHT=0.0870},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 820 - Stainless Steel-Toggle clamps, Type M, U-bar version, with two flanged washers
明细表
Stainless Steel-Toggle clamp GN 820-75-M-NI
PARTNUMBER
E+G PARTNUMBER
GN 820-75-M-NI
GN 820-75-M-NI
GROESSE
Size
75
75
POS
Position
closed
open
closed
open
FH
Holding force
900
900
N
A
20
20
mm
B1
28
28
mm
B2
26
26
mm
B3
5.5
5.5
mm
D1
Thread
M5
M5
D2
4.5
4.5
mm
H1
~
37.0
37.0
mm
H2
20
20
mm
H3
11
11
mm
H4
22.5
22.5
mm
L1
~
118
118
mm
L2
~
67
67
mm
L3
~
40
40
mm
M1
13.5
13.5
mm
M2
16
16
mm
M3
19
19
mm
R
~
43.0
43.0
mm
S1
2
2
mm
WEIGHT
Weight
0.0870
0.0870
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.