您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Toggle clamp GN 862.1-200-CPV3S
Elesa+Ganter
铰接夹
GN 862.1
GN 862.1 CPV3S
GN 862.1 CPV3S
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年9月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{elesa_ganter/hook_toggle_and_power_clamps/gn862_1/gn862_1_cpv3s/gn862_1_cpv3s/gn_862_1_cpv3s_asmtab.prj},{NB=Schnellspanner GN 862.1-200-CPV3S (closed)},{PARTNUMBER=GN 862.1-200-CPV3S},{GROESSE=200},{POS=0},{FH=1600},{FS=970},{A=34},{B1=59.5},{B2=38.5},{B3=51.0},{B4=35},{B5=8.5},{D1=M8},{D2=6.5},{D3=G 1/8},{IA=4},{E=39.5},{H1=296},{H2=78},{H3=17},{H4=29},{H5=54.0},{L1=150},{L2=59},{L3=80},{L4=68},{M1=26},{M2=14.5},{M3=16},{M4=11},{M5=16},{R=98},{S=6},{W=21},{MODELLO=200/CPV3S},{PPATH=gn_862_1_cpv3s_asmtpl.prj},{B=210},{WEIGHT=1.2530},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{V2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 862.1 - Toggle clamps, with additional manual operation, Type CPV3S, U-bar version, with two flanged washers and GN 708.1 spindle assembly
明细表
Toggle clamp GN 862.1-200-CPV3S
PARTNUMBER
E+G PARTNUMBER
GN 862.1-200-CPV3S
GN 862.1-200-CPV3S
GROESSE
Size
200
200
POS
Position
closed
open
closed
open
FH
Holding Force
1600
1600
N
FS
Clamping Force
970
970
N
A
34
34
mm
B1
59.5
59.5
mm
B2
38.5
38.5
mm
B3
51.0
51.0
mm
B4
35
35
mm
B5
8.5
8.5
mm
D1
Thread
M8
M8
D2
6.5
6.5
mm
D3
Thread
G 1/8
G 1/8
IA
Female thread Ø for hose
4
4
mm
E
39.5
39.5
mm
H1
~
296
296
mm
H2
78
78
mm
H3
17
17
mm
H4
~
29
29
mm
H5
54.0
54.0
mm
L1
~
150
150
mm
L2
~
59
59
mm
L3
~ max.
80
80
mm
L4
68
68
mm
M1
26
26
mm
M2
14.5
14.5
mm
M3
16
16
mm
M4
11
11
mm
M5
16
16
mm
R
~
98
98
mm
S
6
6
mm
W
Adjustable Range +/-0.5
21
mm
WEIGHT
Weight
1.2530
1.2530
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
GN 862.1 - Toggle clamps, with additional manual operation, Type APV3S, U-b...
Elesa+Ganter
21.06.2024
GN 861 - Toggle clamps pneumatic, heavy duty, Type EP, Solid clamping arm, ...
Elesa+Ganter
21.06.2024
Show more