IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Locking plate GN 187.5-32-48-DH-NI
Elesa+Ganter
机械操作件
GN 187.5
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn187_5/gn187_5_dh.prj},{NB=Edelstahl-Rastkopf GN 187.5-32-48-DH-NI},{PARTNUMBER=GN 187.5-32-48-DH-NI},{D1=32},{Z=48},{B=54},{D2=9},{D7=6.5},{H1=9.5},{H2=19},{H3=3},{H4=22},{K=6},{L6=25.0},{M1=38},{S2=12},{W=0.8},{WEIGHT=0.0873},{CTN=73259990},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 187.5 - Stainless Steel-Locking plates, Type DH, Fastening flange, horizontal
明细表
Stainless Steel-Locking plate GN 187.5-32-48-DH-NI
PARTNUMBER
E+G PARTNUMBER
GN 187.5-32-48-DH-NI
GN 187.5-32-48-DH-NI
D1
32
32
mm
Z
Number of teeth
48
48
B
54
54
mm
D2
9
9
mm
D7
6.5
6.5
mm
H1
Middle of the teeth
9.5
9.5
mm
H2
(2 x h1)
19
19
mm
H3
3
3
mm
H4
22
22
mm
K
6
6
mm
L6
25.0
25.0
mm
M1
38
38
mm
S2
12
12
mm
W
min. Stroke
0.8
0.8
mm
WEIGHT
Weight
0.0873
0.0873
kg
CTN
Customs Tariff Number
73259990
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...