您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Clamping Bolt, Steel GN 918.1-40-GVB-L-77
Elesa+Ganter
机械操作件
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Back
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_1_screw_back/gn918_1_gvb_asmtab.prj},{NB=Spannriegel, Stahl GN 918.1-40-GVB-L-77},{PARTNUMBER=GN 918.1-40-GVB-L-77},{AC=918.1-40-GVB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D3=25},{D4=12},{D5=24},{H1=10},{H2=30.5},{H5=31},{L2=100},{L3=8.5},{W=5},{VERS=3},{MAT=Stahl},{WEIGHT=0.1920},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn918_1_gvb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 918.1 - Clamping Bolts, Steel, Upward Clamping, Screw from the Back, Type GVB with ball lever, straight (serration)
明细表
Clamping Bolt, Steel GN 918.1-40-GVB-L-77
PARTNUMBER
E+G PARTNUMBER
GN 918.1-40-GVB-L-77
GN 918.1-40-GVB-L-77
SPANN
Clamping direction
By anti-clockwise rotation
By anti-clockwise rotation
D1
-0,5
40
40
mm
L1
max.
77
77
mm
D2
Thread
M6
M6
D3
25
25
mm
D4
h9
12
12
mm
D5
24
24
mm
H1
10
10
mm
H2
30.5
30.5
mm
H5
≈
31
31
mm
L2
≈
100
100
mm
L3
≈
8.5
8.5
mm
W
5
mm
WEIGHT
Weight
0.1920
0.1920
kg
CTN
Customs Tariff Number
84662020
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...