IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
FLEXA RQLB1 90-N 15717021205
Flexa
FLEXAquick
RQLB1 90 plastic (PA), 90° quick-type bend IP65
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqlb1_90/rqlb1_90_n.prj},{NB=FLEXA RQLB1 90-N 15717021205},{AUS=1},{AD=21.2},{G=1/2\"},{NDM=21.336},{KDM=19.264},{I=14.0},{B=28.0},{C=13.0},{E=62.0},{F=57.0},{SW=27},{GEW=2.1},{VPE=50},{VERS1=2},{H1=29.0},{H2=4.00},{H3=30.70},{D1=26.0},{D2=19.0},{R1=13.5},{R2=14.0},{L1=5.50},{L2=11.00},{L3=2.00},{L4=0.50},{L5=1.00},{X1=2.00},{X2=14.50},{X3=11.00},{X4=1.25},{ANG1=45},{ANG2=14.00},{N=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Flexa
Description
RQLB1 90-N - Plastic connector, quick-type, bend 90° outer thread, conically sealed
Bill of material
FLEXA RQLB1 90-N 15717021205
ART
FLEXA No.
15717021205
15717021205
AD
Trade size Tubing outer-ø
21.2
21.2
mm
G
Thread NPT
1/2"
1/2"
I
Smallest inner ø
14.0
14.0
mm
B
Largest outer ø
28.0
28.0
mm
C
Length of thread
13.0
13.0
mm
E
Total length
62.0
62.0
mm
F
Total height
57.0
57.0
mm
SW
Wrench size across flats
27
27
mm
GEW
Weight
2.1
2.1
kg/100
VPE
Packing unit
50
50
piece(s)
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...