IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
FPAU21-M20-45B
Flexicon
Non-metallic conduits and fittings
ULTRA
45 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/45_degree/fpau_45_elbow_ext_thr.prj},{NB=FPAU21-M20-45B},{RELEASE=1},{CLR=B},{DES=Metric Thread},{CT=FPAU},{NW=17},{CS=21},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=48},{D=32},{E=14.0},{F=27},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{VER=1.000},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Flexicon
Description
FPAU45 - Ultra - 45° elbow conduit fitting, external thread
Bill of material
FPAU21-M20-45B
CNSORDERNO
Order number
FPAU21-M20-45B
FPAU21-M20-45B
CLR
Colour
Black
Grey
Black
Grey
DES
Description
Metric Thread
NW
European size
17
17
CS
Conduit Size
21
21
A
Thread
M20x1.5
M20x1.5
B
Length
13
13
mm
C
Height
48
48
mm
D
Diameter
32
32
mm
E
Diameter
14.0
14.0
mm
F
(A/F)
27
27
CNSMAT
Material
Nylon PA66
mm
INFO
HTML (online)
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...