IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
LTP20-M20-C90
Flexicon
Metallic conduits and fittings
LTP
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/ltp/ltp_c90.prj},{NB=LTP20-M20-C90},{CLR=Self colour},{CT=LTP},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=20.0},{D=29},{E=14.5},{F=24},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=10.000},{NET=27.000},{NETF=30.000},{NETFL=4.000},{NETFAF=28.000},{TF=27.000},{TFL=4.000},{ELB=21.000},{SW100=25.000},{L100=13.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Flexicon
Description
LTP-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Bill of material
LTP20-M20-C90
CNSORDERNO
Order number
LTP20-M20-C90
LTP20-M20-C90
CLR
Colour
Self colour
CS
Conduit Size
20
20
A
Thread
M20x1.5
M20x1.5
B
Length
13
13
mm
C
Length
20.0
20.0
mm
D
Width accross flats
29
29
mm
E
Diameter
14.5
14.5
mm
F
Width accross flats
24
24
mm
CNSMAT
Material
Nickel Plated Brass
INFO
HTML (online)
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.