您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
C-Clamp GN 855-40-32-C2
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 855
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/schnellspanner/gn855/gn855_asmtab.prj},{NB=Buegelspanner GN 855-40-32-C2 (tensioned)},{PARTNUMBER=GN 855-40-32-C2},{NORMNR=GN 855},{POS=0},{H1=40},{L1=32},{FH=15000},{B1=60},{B2=26},{D1=M10},{NDM=10.000},{D2=8.5},{H2=111},{H3=168},{H4=129},{L2=30},{L3=18},{L4=72},{L5=168},{L6=173},{M=45},{W1=19},{W2=32},{B=280},{D=54},{M1=8},{N=5},{R=71},{GR=1110},{L=60},{S=168},{PPATH=gn855_asmtpl.prj},{WEIGHT=1.0000},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 855 - C-Clamps
Bill of material
C-Clamp GN 855-40-32-C2
PARTNUMBER
GANTER PARTNUMBER
GN 855-40-32-C2
GN 855-40-32-C2
POS
Position
tensioned
loosened
opened
tensioned
loosened
opened
H1
max.
40
40
mm
L1
32
mm
FH
Holding Force
15000
N
B1
60
mm
B2
26
mm
D1
M10
D2
8.5
mm
H2
111
111
mm
H3
168
mm
H4
129
129
mm
L2
30
mm
L3
18
mm
L4
72
mm
L5
168
mm
L6
173
173
mm
M
45
mm
W1
Stroke
19
mm
W2
Adjustable range
32
mm
WEIGHT
Weight
1.0000
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...