IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BC025-04-A-0200-0200-0400-L-G
Global Connector Technology
Board to Board Connector
1.00 mm
Header
bc025
Powered by
CAD模型選擇
{gct/b_t_b_connector/1_00mm/header/bc025/bc025_asmtab.prj},{NB=BC025-04-A-0200-0200-0400-L-G},{OCX=BC025},{NOC=4},{CP=A},{C=2.00},{D=2.00},{E=4.00},{IM=L = LCP (Standard)},{PO=G},{PPATH=parts/bc025_asmtpl.prj},{WEB=https://gct.co/connector/BC025},{REV=C1},{REVDAT=18.8.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC025 - Header
Bill of material
BC025-04-A-0200-0200-0400-L-G
OC
Order code
BC025-04-A-0200-0200-0400-L-G
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
C = Tin All Over
A = Gold Flash All Over (Standard)
C = Tin All Over
C
Dimension C (1/100mm) (Post Height)
D
Dimension D (1/100mm) (Tail Length)
E
Dimension E (1/100mm) (Stack Height)
IM
Insulator Material
L = LCP (Standard)
PO
Packing Options
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
A
3.00
mm
B
4.00
mm
WEB
Website Link
https://gct.co/connector/BC025
REV
Revision
C1
REVDAT
Revision Date
18.8.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.