IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BF170-006-A-0400-0240-0760-L-G
Global Connector Technology
Board to Board Connector
2.00 mm
Header
BF170
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_00mm/header/bf170/bf170_asmtab.prj},{NB=BF170-006-A-0400-0240-0760-L-G},{OCX=BF170},{NOC=6},{CP=A},{C=4.00},{D=2.40},{E=7.60},{IM=L = LCP (Standard)},{PO=G},{WEB=https://gct.co/connector/BF170},{PPATH=parts/bf170_asmtpl.prj},{REV=A1},{REVDAT=11.9.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF170 - Header
Bill of material
BF170-006-A-0400-0240-0760-L-G
OC
Order code
BF170-006-A-0400-0240-0760-L-G
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
C
Dimension C (1/100mm) (Post Height)
D
Dimension D (1/100mm) (Tail Length)
E
Dimension E (1/100mm)(Stack Height)
IM
Insulator Material
L = LCP (Standard)
PO
Packing Options
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
A
2.00
mm
B
4.00
mm
WEB
Website link
https://gct.co/connector/BF170
REV
Revision
A1
REVDAT
Revision Date
11.9.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.