IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPR-4
Harcourt
Spring Loaded Devices
Pull Ring Hand Retractable Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/pull_ring_hand_retractable_plungers/hpr_asmtab.prj},{NB=HPR-4},{MAT=},{TS=1/4-20},{EFI=1.00},{EFF=2.50},{A=0.156},{B=0.25000000},{C=0.81250000},{D=1.12500000},{E=1.00000000},{F=0.10937500},{G=0.25000000},{NS=0.25000},{P=0.05000},{TON=4},{WD=0.08000},{PPATH=hpr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Harcourt
Description
HPR - Pull Ring Hand Retractable Plungers - Locking Type
Bill of material
HPR-4
ON
Ordering Number
HPR-4
HPR-4
MAT
Material
12L14 Hardened Steel
300 Series Stainless Steel
12L14 Hardened Steel
300 Series Stainless Steel
FIN
Finish
Zinc Plated Components
TS
Thread Size
1/4-20
1/4-20
EFI
End Force Initial
1.00
1.00
lbs
EFF
End Force Final
2.50
2.50
lbs
A
0.156
0.156
Inch
B
1/4
1/4
Inch
C
13/16
13/16
Inch
D
1 1/8
1 1/8
Inch
E
1
1
Inch
F
7/64
7/64
Inch
G
1/4
1/4
Inch
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...