IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - RTE-SL-28 0/0
HPC
Power transmission parts
Transmission couplings
Rotex
Powered by
CAD模型選擇
{hpc/v2/transmission/rotex/rte.prj},{NB=hpc_RTE-SL-28 0/0},{REFX=RTE-SL-28},{MAT=Acier},{APAL1='Plein'},{AG=0},{AD=0},{A1=0,14,15,16,18,19,20,22,24,25,28,30,32,35,38},{D1=65.000},{G=65},{K=35},{E=20},{S=2.5},{B1=15},{L=90},{M=-},{B=30},{X=90.000},{AXI=-0.7/1.5},{RAD=0.25},{ANG=0.9°},{VM=8500},{CA=25.0},{CN=95},{CM=190},{ATK=3.2°},{ATKM=5°},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=rte_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
HPC
Description
RTE - Rotex® jaw coupling - Torque: 2 to 4800Nm. Simplified view
Bill of material
HPC - RTE-SL-28 0/0
REF
Part number
RTE-SL-28 0/0
RTE-SL-28 0/0
MAT
Material
Steel
Steel
TYPEG
Bore / Pre bore on left
Plain
Plain
TYPED
Bore / Pre bore on right
Plain
Plain
AG
ØAG Optional bore (H7)
0.000
14.000
15.000
16.000
18.000
19.000
20.000
22.000
24.000
25.000
28.000
30.000
32.000
35.000
38.000
0.000
14.000
15.000
16.000
18.000
19.000
20.000
22.000
24.000
25.000
28.000
30.000
32.000
35.000
38.000
mm
AD
ØAD Optional bore (H7)
0.000
14.000
15.000
16.000
18.000
19.000
20.000
22.000
24.000
25.000
28.000
30.000
32.000
35.000
38.000
0.000
14.000
15.000
16.000
18.000
19.000
20.000
22.000
24.000
25.000
28.000
30.000
32.000
35.000
38.000
mm
DG
ØDG
65
65
mm
DD
ØDD
65
65
mm
G
65
65
mm
K
35
35
mm
E
20
20
mm
S
2.5
2.5
mm
B1
15
15
mm
L
90
90
mm
M
-
-
mm
B
30
30
mm
AXI
Max. axial play at 1500 RPM
-0.7/1.5
-0.7/1.5
mm
RAD
Max. parallel offset at 1500 RPM
0.25
0.25
mm
ANG
Max. angular offset at 1500 RPM
0.9°
0.9°
°
VM
Max. speed
8500
8500
t/min
CA
Alternate torque TK
25.0
25.0
Nm
CN
Nominal torque TK
95
95
Nm
CM
Max. torque TK
190
190
Nm
ATK
Angle of torsion TK
3.2°
3.2°
°
ATKM
Angle of torsion TK maxi.
5°
5°
°
REP
View
Simplified view
INFO
Informations
Information
INFO
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.