IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISA-MYM-I-200-30-100-T1-S
IAI
1 axis Robot
ISA Series
Powered by
CAD模型選擇
{iai/1_axis_robot/isa_series/isa_mym_200_asmtab.prj},{NB=ISA-MYM-I-200-30-100-T1-S(0)},{SERIES=ISA-MYM},{MOT=200},{XTYPE=8},{ENTYPE=I},{LBS=30},{LBSX=30,20,10},{S=100},{SX=[100:1000/50]},{CTYPE=1},{LTC=3},{OPTBRAKE=1},{OPTBRAKEX=1,'No',2,'Yes'},{OPTAQ=},{OPTAXIS=1},{OPTLS=1},{OPTCS=1},{OPTREV=1},{OPTGB=},{CONT=T1},{POS=0},{VERS=8},{PPATH=isa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
ISA - MYM - 200
Bill of material
ISA-MYM-I-200-30-100-T1-S
CNSORDERNO
Order number
ISA-MYM-I-200-30-100-T1-S
ENTYPE
Encoder Type
Incremental
Absolute
Incremental
Absolute
LBS
Lead
30.000
20.000
10.000
30.000
20.000
10.000
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
LTC
Cable Length
3
5
3
5
mm
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTAQ
Option: AQ Seal
No
Yes
No
Yes
OPTAXIS
Option: Axis Type
None
Master
Master ( Reverse Sensor )
Slave
None
Master
Master ( Reverse Sensor )
Slave
OPTLS
Option: Limit Switch
None
Standard
Reverse
None
Standard
Reverse
OPTCS
Option: Creep Sensor
None
Standard
Reverse
None
Standard
Reverse
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
OPTGB
Option: Guide with ball-retaining mechanism
No
Yes
No
Yes
CONT
Controller
T1
T2
T4
T1
T2
T4
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...