IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GERM-10
igus
igubal®
igubal® Clevis Joints
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gabelkopf/germ.prj},{NB=GERM-10},{ARTNR=GERM-10},{ARTNR1=GERM-10},{INFO=INFO},{SZK=4700},{SZL=2350},{QK=800},{QL=400},{AD=15.0},{D1=10},{G=20},{A1=20},{A2=20},{B1=10},{D2=M10},{D2NDM=10.000},{D2P=1.500},{D3=18},{F=0.5},{I1=52.0},{I2=40},{I3=15.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
igus
Description
GERM - Clevis joints, right-hand thread
Bill of material
GERM-10
ARTNR
Part no.
GERM-10
GERM-10
INFO
Info PDF
INFO
SZK
Max. Static Axial Tensile Strength GERM Short term
4700
4700
N
SZL
Max. Static Axial Tensile Strength GERM Long term
2350
2350
N
QK
Max. Radial Load Short term
800
800
N
QL
Max. Radial Load Long term
400
400
N
AD
Max. Torque Strength
15.0
15.0
Nm
D1
H9-Diameter
10
10
mm
G
h11-Length
20
20
mm
A1
Width
20
20
mm
A2
Height
20
20
mm
B1
B13- Length
10
10
mm
D2
Thread tolerance 6H
M10
M10
D3
Diameter
18
18
mm
F
Length
0.5
0.5
mm
I1
Length
52.0
52.0
mm
I2
Length
40
40
mm
I3
Length
15.0
15.0
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...