IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 700078920 / ANTIFIQUE RING FI 11.4 X 8.4 MM FOR LANGLOCH METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C17 Anti creep ring
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c17_antifliessring/c17_02_form_3.prj},{NB=IMS 700078920 ANTIFIQUE RING FI 11.4 X 8.4 MM FOR LANGLOCH METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED},{CNSORDERNO=700078920},{ARTCODE=ANTIFLIESSRING FI 11,4 X 8,4 MM FUER LANGLOCH MKB SI GZ},{FORM=c17_02_form_3_tab.png},{A=9.20 x 6.20},{B=21.00 x 16.00},{C=2.70},{D=10.60x7.60},{CNSMASSEXACT=0.00},{CNSMAT=C45},{CNSOBFL=MKB SI GZ},{CNSORDERNOOLD=70078920}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C17.02 Form 3 - Anti creep ring
Bill of material
IMS 700078920 / ANTIFIQUE RING FI 11.4 X 8.4 MM FOR LANGLOCH METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
CNSORDERNO
Art.-Nr.
700078920
700078920
ARTCODE
Artikel code
ANTIFIQUE RING FI 11.4 X 8.4 MM FOR LANGLOCH METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
ANTIFIQUE RING FI 11.4 X 8.4 MM FOR LANGLOCH METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
FORM
Form
A
9.20 x 6.20
9.20 x 6.20
mm
B
21.00 x 16.00
21.00 x 16.00
mm
C
2.70
mm
D
10.60x7.60
10.60x7.60
mm
CNSMASSEXACT
Net weight
0.00
0.00
g
CNSMAT
Material
C45
CNSOBFL
Surface
METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.