IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Swivel clamp connector base LSQ-B40-AV-1-2
Inocon
1 Connecting
1B Tube clamps
LSQ
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsq/lsq_av.prj},{NB=Laschen-Klemmverbinder LSQ-B40-AV-1-2},{PARTNUMBER=LSQ-B40-AV-1-2},{FORM=AV},{D1=B40},{BX=40.000},{B=65},{D2=10.5},{D3=M 10},{D4=M 10},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{Z=M10-50},{L3=92},{OBVIS=schwarz},{WEIGHT=0.6880},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Inocon
Description
LSQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type AV, with external serration
Bill of material
Swivel clamp connector base LSQ-B40-AV-1-2
PARTNUMBER
INOCON PARTNUMBER
LSQ-B40-AV-1-2
LSQ-B40-AV-1-2
D1
Bore
B40
B40
mm
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
K
65
65
mm
L1
148
148
mm
L2
65
65
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L3
Clamping lever
92
92
mm
OBVIS
Finish
black
black
WEIGHT
Weight
0.6880
0.6880
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.