IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
T-angle connector clamp WMD-V35-60-2-8
Inocon
1 Connecting
1B Tube clamps
WMD
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/wmd/gn_195_2.prj},{NB=Winkel-Klemmverbinder WMD-V35-60-2-8},{PARTNUMBER=WMD-V35-60-2-8},{FORMVIS=S1},{FORMX= '1', 'D1','2', 'S1'},{D=-},{D11=35},{S=V35},{S11=35},{D2=M8},{NDM=8},{K=60},{L1=203},{L2=79},{L3=59},{M=101.5},{Z=M8-50},{L4=63 | 78},{OB=blank},{WEIGHT=1.0700},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
Inocon
Description
WMD - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
Bill of material
T-angle connector clamp WMD-V35-60-2-8
PARTNUMBER
INOCON PARTNUMBER
WMD-V35-60-2-8
WMD-V35-60-2-8
D
Bore
-
-
S
Square
V35
V35
K
Clamping length
60
60
mm
L1
203
203
mm
L2
79
79
mm
L3
59
59
mm
M
101.5
101.5
mm
Z
Screw locations
M8-50
M8-50
L4
Clamping lever
63 | 78
63 | 78
mm
OB
Finish
blank
blank
WEIGHT
Weight
1.0700
1.0700
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...