IFC 4.0
可提供的產品目錄語言:
English
日本語
English
SCS1310N
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/scs_n_asmtab.prj},{NB=SCS1310N},{MAT=nickel chrome plating},{B=13},{L=10},{D=30},{D1=4.5},{R=3.75},{W=1.5},{X=10.0},{Y=5},{A=11.0},{SMX=N},{C=0.5},{NDM=4},{KDM=3.242},{P=0.70},{P1=12},{PPATH=assemblies/sslitc_nt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCS- Nickel Chrome plating (Steel S45C)
Bill of material
SCS1310N
MAT
Material
nickel chrome plating
B
Inner diameter
13
13
mm
L
Length
10
10
mm
D
Outer diameter
30
30
mm
D1
Diameter
4.5
4.5
mm
R
3.75
3.75
mm
W
1.5
1.5
mm
X
10.0
10.0
Y
5
5
mm
A
11.0
11.0
mm
M
Set screw
M4 x P0.7
M4 x P0.7
SOB
Size of bolt
M4 x 12
M4 x 12
ORDERNUMBER
Order number
SCS1310N
SCS1310N
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...