IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
40270
KESSEL
Drain technology
Bathroom drains
Classic
Powered by
CAD模型選擇
{kessel/ablauftechnik/badablaeufe/classic/grundkoerper20badablauf20classic.prj},{NB=40270},{SA810ID03=40270},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=100},{DNOUT=50},{ISD=10},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../bilder/ksb_w_40270.png},{SA700ID04=Grundkörper Badablauf Classic, Sys 100, DN 70, Auslauf senkr., GV 50 mm},{SA810ID06=4026092028667},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=senkrecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Kunststoff},{LODLEVEL=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
KESSEL
Description
Classic bathroom drain drain body
Bill of material
40270
PREVIEW
../../bilder/ksb_w_40270.png
../../bilder/ksb_w_40270.png
SA700ID04
Product name
Drain body, Classic bathroom drain, Sys 100, DN 70, Vert. outlet, OT 50 mm
Drain body, Classic bathroom drain, Sys 100, DN 70, Vert. outlet, OT 50 mm
SA810ID06
GTIN number
4026092028667
4026092028667
SA810ID03
Order number
40270
40270
SA100ID04
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
SA200ID03
Drain pipe socket version
vertical
vertical
SA250ID03
Type of drainage
Freispiegel
SA300ID03
Drain type
Ablauf-Punktförmig
SA360ID03
Trace heating
ohne Begleitheizung
SA400ID03
Drain body material
Polymer
SA500ID03
Sealing variants
without waterproofing layer
SA550ID03
Odour trap
with odour trap
with odour trap
SA700ID05
Temperature class
A
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
SA700ID16
Fire resistance class can be retrofitted
no
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=40270
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
Characteristics Graph
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.