您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
Drive size 40
KSB
Products
Valve actuators/ automation
Pneumatic actuators
Pneumatic actuators for Ball valves
Powered by
CAD模型選擇
{ksb/1products/4valve_actuators/2pneumatic_actuators/3pneumatic_actuators_for_ball_valves/actair_ng_asmtab.prj},{NB=ACTAIR NG 40},{IDNR=40},{DRVTYP=11},{DRVSIZE=40},{E=134.9},{D=72.9},{HD2=15.5},{RMDSZE=1},{MNTNGTYP=0},{HDFLNGTYP=67},{SHFTEND=614},{SPRCNN=31.4},{TRDARVLV=1},{SLNDTYP=0},{ACTITAUT=5.5},{SWTCHBX=0},{VARNT=0},{ELTCNNCBNT=0},{POSIND=7},{CNSDWTEMPLATE=combination_view\\2v\\2v_fr_le\\_dw\\2v_fr_le.dw},{PLTFRMUSE=1},{LOD=0},{PPATH=actair_ng_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
公司
KSB
描述
ACTAIR NG - Double-acting Quarter-turn Pneumatic Actuators
明细表
Drive size 40
DRVTYP
驱动器型号系列
ACTAIR NG
ACTAIR NGV
ACTAIR NG
ACTAIR NGV
DRVSIZE
驱动尺寸
40
40
RMDSZE
Manual Override size
Without
RMD-2
Without
RMD-2
MNTNGTYP
Mounting type
M1
M2
N1
N2
M1
M2
N1
N2
HDFLNGTYP
Head flange design actuator side
ISO F07
ISO F10
ISO F12
ISO F14
KSB1
ISO F07
ISO F10
ISO F12
ISO F14
KSB1
SPRCNN
Supply pressure connection
1/4" Gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
1/4" Gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
TRDARVLV
Trade air valve
Not applicable
Not applicable
SLNDTYP
Solenoid valve type
Not applicable
Not applicable
ACTITAUT
Actuator interface & Automation
Visual Position Indicator
AMTROBOX
Trade limit switch box
Visual Position Indicator
AMTROBOX
Trade limit switch box
SWTCHBX
Type series control unit
Not applicable
Not applicable
VARNT
Drive Varient
Not applicable
Not applicable
ELTCNNCBNT
Electrical connection control cabinet
Not applicable
Not applicable
POSIND
Position indicator
Position indicator Standard
Position indicator "BEACON"
Position indicator Standard
Position indicator "BEACON"
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.