您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
AmaProp V 054 1403 / 10010 4 UH/YHG IE5 with AmaRoc 1100
KSB
Direct product selection
Mixers / agitators
Amaprop
Amaprop without Installation part
Powered by
CAD模型選擇
{ksb/direct_selection/2mixer/amaprop/2amaprop_without_installation_part/amaprop_mixer_asmtab.prj},{NB=AmaProp V 054 1403 / 10010 4 UH/YHG IE5 with AmaRoc 1100},{PROPDIA=1403},{NMNLPROPSPD=54},{MTRSIZE=10010},{RTDPWR=2.2},{TYPACCS=10},{MXRHT=1100},{MTRPOLE=4},{MTRVER=71},{RTDFRQ=50},{EFFCLS=1.5},{PRDCPT=G},{GRUNTSZE=873},{INSTTYP=46},{HORSWL1=0},{VERSWL=0},{GDTBLGTH=3000},{UPHOLD=1},{HORSWL=0},{TYP=2},{ROTATION=135.910},{TSGCODE=A11A},{X=0},{Y=-26},{PPATH=amaprop_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
公司
KSB
描述
AmaProp - without Installation part
明细表
AmaProp V 054 1403 / 10010 4 UH/YHG IE5 with AmaRoc 1100
PROPDIA
Nominal propeller diameter
1403
1403
mm
NMNLPROPSPD
Nominal propeller speed
54
60
66
71
72
54
60
66
71
72
MTRSIZE
Motor size
MB10
MB10
RTDPWR
Rated power
2.2 kW
2.2 kW
MTRPOLE
No. of motor poles
4
MTRVER
Motor version
UH/YH
UH/YH
RTDFRQ
Rated frequency
50Hz
50Hz
EFFCLS
Efficiency class
IE5
IE5
PRDCPT
Material variant
G
GRUNTSZE
Gear unit size
SK873.1
SK873.1
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.