IFC 4.0
可提供的產品目錄語言:
English
日本語
English
PSRT1202K-271R330C5A0X
KSS.,Co.Ltd.
Ball Screw
Standard stocks ball screw
PSR/PSRT series (Precision Rolled Ball Screws)
Powered by
CAD模型選擇
{kss/superdrive/standard_stocks_bs/psr_psrt_series/psrt1202k_asmtab.prj},{NB=PSRT1202K-271R330C5A0X(A126)},{MN=PSRT1202K},{SD=12},{LD=2},{AG=C5},{ST=A},{LT=330.0},{PN=126.0},{IDNR=},{T=245},{L2=275},{L3=285},{L4=330},{AP=0.005},{VER=11},{D=12},{DNB=12},{L=2},{LNB=02},{NUTXX=1.000},{L9=235.000},{PPATH=parts/psrt_asmtpl.prj},{LTMINA=85.0},{LTMINB=95.0},{LTMAX=330.0},{X1=55.0},{X2B=10.0},{SM=7.0},{NL=19.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
PSRT1202K - Precision Rolled Ball Screws
Bill of material
PSRT1202K-271R330C5A0X
MN
Nominal model number
PSRT1202K
SD
Screw Shaft diameter
12
mm
LD
Lead
2
mm
AG
Accuracy grade
C5
ST
Support-side end
A (Without processing end of shaft) ✔
A (Without processing end of shaft)
A (Without processing end of shaft)
B (Type of E ring)
B (Type of E ring)
C (Type of fit)
C (Type of fit)
LT
Total length of shaft
mm
Enter value for LT
Total length of shaft
mm
cm
inch
ft
確定
L1
Effective thread length
271.0
mm
S
Stroke
245.0
mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
確定
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...