IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Hygienic clamp with collar DN025 ISO (1.4404, EPDM) DIN 11853-3 706593 999277
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.3.H Hygienic clamp with collar DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_bundclampstutzen_din11853_3/iso_hy_bundcs_din_11864_3_a.prj},{NB=Hygiene-Bundclampstutzen DN025 ISO (1.4404, EPDM) DIN 11853-3 706593 999277},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=24.0},{E=50.5},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=42.000},{D11=45.400},{G1=3.500},{LS=10.000},{S=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
2.6.3.H.2 ISO - Hygienic clamp with collar DIN 11853-3
Bill of material
Hygienic clamp with collar DN025 ISO (1.4404, EPDM) DIN 11853-3 706593 999277
DN
dimension
DN025
DN025
AB
dimension
33.7 x 2.0
33.7 x 2.0
mm
A
external diameter
33.7
33.7
mm
B
internal diameter
29.7
29.7
mm
C
total lenght
24.0
24.0
mm
E
(Clamp) flange outer diameter
50.5
50.5
mm
MAT
Material
1.4404
OFB
Surface condition
MB = Ra<0,8µm
μm
IO
internal surface finish
e-polished = Ra<0.6µm
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
e-polished = Ra<0.6µm
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
μm
ARTNR
ordner No.
706593
706593
ARTNR1
(additional) ordner No.
999277
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...