IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Aseptic blind flange with groove DN040 DIN (1.4435, EPDM) DIN 11864-2-A/DIN 11853-2 703428 999279
KST
2. Fittings
2.4.H Hygienic flange connection DIN 11853-2
2.4.4 Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_flanschverbindung_din11853_2/blindnutflansch_din11864_2_a_din11853_2/din_bl_nutfl_din_11864_2_a.prj},{NB=Blindnutflansch DN040 DIN (1.4435, EPDM) DIN 11864-2-A/DIN 11853-2 703428 999279},{DN=DN040},{AB=41.0 x 1.5},{A=41},{C=11.5},{D=82},{LK=65},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B1=11.500},{D2=48.660},{D3=44.650},{N=4.000},{D13=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KST
Description
2.4.4.1 DIN - Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
Bill of material
Aseptic blind flange with groove DN040 DIN (1.4435, EPDM) DIN 11864-2-A/DIN 11853-2 703428 999279
DN
dimension
DN040
DN040
AB
dimension
41.0 x 1.5
41.0 x 1.5
mm
C
total lenght
11.5
11.5
mm
D
outer flange diameter
82
82
mm
LK
circular hole
65
65
mm
MAT
Material
1.4435
1.4404
1.4435
1.4404
OFB
Surface condition
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
μm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
μm
ARTNR
ordner No.
703428
703428
ARTNR1
(additional) ordner No.
999279
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...