您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Blind threaded connecting piece DN025 ISO DIN 11864-1-A/DIN 11853-1 704720
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.4 Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/blindgewindestutzen_din11864_din11853_1/iso_blind_gewst_din_11853_1.prj},{NB=Blindgewindestutzen DN025 ISO DIN 11864-1-A/DIN 11853-1 704720},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{C=24},{D=53},{E=58 x 1/6\"},{NDM=58.000},{SW=46},{MAT=1.4435},{F1=7.000},{D11=49.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
2.2.4.2 ISO - Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
Bill of material
Blind threaded connecting piece DN025 ISO DIN 11864-1-A/DIN 11853-1 704720
DN
dimension
DN025
DN025
AB
dimension
33.7 x 2.0
33.7 x 2.0
mm
C
total lenght
24
24
mm
D
maximum outer diameter
53
53
mm
E
(round) thread
58 x 1/6"
58 x 1/6"
SW
Width accross flats
46
46
mm
MAT
Material
1.4435
1.4404
1.4435
1.4404
ARTNR
ordner No.
704720
704720
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...