IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Check valve S-S DN025 DIN (1.4435, EPDM) 701607 system KST 999277 999279
KST
7. Valves
7.3 Check valve system KST - aseptic type -
Powered by
CAD模型選擇
{kst/ventile/tellerrueckschlagventil_system_kst/din_tellerrueckschlagventil_s_kst_asmtab.prj},{NB=Tellerrueckschlagventil S-S DN025 DIN (1.4435, EPDM) 701607 System KST 999277 999279},{DN=DN025},{AB=29.0 x 1.5},{A=29},{B=26},{C=126.0},{D=89},{DD=80.000},{WS=S-S EPDM},{TC=50.5},{IO=Ra<=0.6m (STERI-line)},{PPATH=din_tellerrueckschlagventil_s_kst_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
7.3.1.1 DIN - Check valve system KST - aseptic type -
Bill of material
Check valve S-S DN025 DIN (1.4435, EPDM) 701607 system KST 999277 999279
DN
dimension
DN025
DN025
AB
dimension
29.0 x 1.5
29.0 x 1.5
mm
A
external diameter
29
29
mm
B
internal diameter
26
26
mm
C
total lenght
126.0
126.0
mm
D
biggest external diameter
89
89
mm
WS
Material
S-S EPDM
S-S FKM/FEP
TC-TC EPDM
TC-TC FKM/FEP
S-S EPDM
S-S FKM/FEP
TC-TC EPDM
TC-TC FKM/FEP
TC
TC-TC AØ / 0D
50.5
50.5
mm
IO
internal surface finish
Ra<=0.6µm (STERI-line©)
Ra<=0.5µm (STERI-line©)
Ra<=0.4µm (HQ-line©)
Ra<=0.25µm (HQ-line©)
Ra<=0.6µm (STERI-line©)
Ra<=0.5µm (STERI-line©)
Ra<=0.4µm (HQ-line©)
Ra<=0.25µm (HQ-line©)
ARTNR
ordner No.
701607
701607
ARTNR1
(additional) ordner No.
999279
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...