IFC 4.0
可提供的產品目錄語言:
Deutsch
English
Türkçe
English
B 111 - 2 - L
Kukamet
manual_toggle_clamps
black_toggle_clamps
black_toggle_clamps_with_safety_lock
black_horizontal_toggle_clamps_with_safety_lock
Powered by
CAD模型選擇
{kursunel/manual_toggle_clamps/black_toggle_clamps/black_toggle_clamps_with_safety_lock/black_horizontal_toggle_clamps_with_safety_lock/b111_l.prj},{NB=B 111 - 2 - L},{SHA256=Jib3TaOCN9FYocVIXqCQ0JyvJti4d1Ch1VJXuRMQuUA=},{INAME=b111_2_l},{NAME=b111_2_l},{MODELNO=B 111 - 2 - L},{F1=1000},{F2=750},{F3=1200},{F4=1000},{FI1=7:1},{FI2=3:1},{SQUEEZESCREW=M6 x 40},{ANGLE=90},{WEIGHT=225},{A=37.0},{B=40.0},{C=66},{D=47},{E=23,7 - 26},{F=20 - 27,5},{G=28},{H=51},{H2=110},{J=14.0},{K=M6},{L=184},{M=Ø 6},{N=6 x 10},{X1=19},{X2=54},{PDFEN=http://www.kukamet.com.tr/Y_Uploads/pdf/111.pdf},{PDFDE=http://www.kukamet.com.tr/Y_Uploads/pdf_de/111.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Kukamet
Description
B111_L
Bill of material
B 111 - 2 - L
MODELNO
Model number
B 111 - 2 - L
B 111 - 2 - L
F1
Force
1000
1000
N
F2
Force
750
750
N
F3
Force
1200
1200
N
F4
Force
1000
1000
N
FI1
(X1) YIELD (F1:Fi)
7:1
7:1
N
FI2
(X2) YIELD (F2:Fi)
3:1
3:1
N
SQUEEZESCREW
Squeeze screw
M6 x 40
M6 x 40
mm
ANGLE
Angle
90
°
WEIGHT
Weight
225
225
g
A
37.0
37.0
mm
B
40.0
40.0
mm
C
66
66
mm
D
47
47
mm
E
23,7 - 26
23,7 - 26
mm
F
20 - 27,5
20 - 27,5
mm
G
28
28
mm
H
51
51
mm
H2
110
110
mm
J
14.0
14.0
mm
K
M6
M6
mm
L
184
184
mm
M
Ø 6
Ø 6
mm
N
6 x 10
6 x 10
mm
X1
19
19
mm
X2
54
54
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/111.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/111.pdf
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.