IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
KVT CP 3514
KVT Fastening
FASTEKS®KLIPKO, STECKO, NILKO Fasteners
Serie NILKO®
Powered by
CAD模型選擇
{kvt/schnellbefestiger/nilko/serie_nilko.prj},{NB=KVT CP 3514(0.50)},{GW=M4},{NDM=4.000},{BZC=CP 3514},{FORM=0},{W=Polyamid / Gewinde-Einsatz aus Messing},{SD=6.0},{LOCH=6.3 ± 0.10},{LX=6.300},{K=0.5},{D=9.4},{S=0.4},{L=9.5},{Y=8 + X},{PMIN=0.5},{PMAX=4.0},{AM=1.4 Nm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
KVT Fastening
Description
Serie NILKO® - Blind plug nuts
Bill of material
KVT CP 3514
GW
Thread
M4
M4
BZC
Orderspecification
CP 3514
CP 3514
FORM
Form
Assembled
Delivery condition
Assembled
Delivery condition
W
Material
Polyamide / Threaded insert made of brass
SD
6.0
6.0
mm
LOCH
Hole diameter +0.1/-0
6.3 ± 0.10
6.3 ± 0.10
mm
K
mm
Enter value for K
mm
cm
inch
ft
確定
D
ca.
9.4
9.4
mm
S
0.4
0.4
mm
L
9.5
9.5
mm
Y
min.
8 + X
8 + X
mm
AM
Torque
1.4 Nm
1.4 Nm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...