IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MC Module: 20pole Art. Nr. 10383600
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MC Module
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mc_module/epic_mc_module_20_pol.prj},{NB=EPIC MC Module: 20-pol Art. Nr. 10383600},{ATN=10383600},{WG=9.0},{VPE=10},{SE=394},{EAN=4044773500561},{ARTB=EPIC MCS 20 CG STECKERMODUL},{IDNR=},{MD=EPIC MCS 20 CG STECKERMODUL},{EDZ=LAPP.10383600.edz},{GTIN=4044773500561},{CTN=85472000},{TC=10383600},{BU=ST},{WU=G},{V=1},{W=0.006},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10383600},{AAO676=10383600},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MCS 20 CG MALE MODULE; Modular System; Crimp Termination; Number of contacts: 20; Required slots: 1; for cross-section (min./max.): 0.08mm² - 0.56mm²; 100 V AC rms / DC according to UL/CSA; 4 A according to IEC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
EPIC® MC Module: 20pole - MC Modul
Bill of material
EPIC® MC Module: 20pole Art. Nr. 10383600
EAN
International article number
4044773500561
4044773500561
ATN
Article number
10383600
10383600
ARTB
Article description
EPIC MCS 20 CG STECKERMODUL
EPIC MCS 20 CG STECKERMODUL
WG
Weight
9.0
9.0
g
VPE
Package [pc]
10
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.