IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
Power Module HHC2 Art. Nr. 44424017
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MC Module
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mc_module/power_module_hhc2.prj},{NB=Power module HHC2 Art. Nr. 44424017},{EAN=4044776567660},{ATN=44424017},{ARTB=Modular MCS HHC2},{CT=Stift},{AAS=2},{WG=17.0},{VPE=10},{VER=1},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/en/en/power-modul-hhc2/p/44424017},{AAO676=44424017},{TC=Modular MCS HHC2},{CNS_ELECTRO_MATERIAL=Polyamide (PA)},{DESCRIPTION_LONG=Modular system; Crimp termination; Number of contacts: 2; Slots required: 2; For cross-section (min./max.): 16mm² - 35mm²; 1000 V AC rms / DC after IEC; 150 A after IEC},{DESCRIPTION_SHORT=Modular MCS HHC2},{GTIN=M},{AAU732=epic-industrie}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
Power Module HHC2 - MC Module
Bill of material
Power Module HHC2 Art. Nr. 44424017
EAN
International article number
4044776567660
4044776567660
ATN
Article number
44424017
44424017
ARTB
Article description
Modular MCS HHC2
Modular MCS HHC2
CT
Contact type
Male
Male
AAS
Number of operating contacts
2
WG
Weight
17.0
17.0
g
VPE
Package [pc]
10
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.