IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC MH Modular System Modules: MH 1 PE 250A Art. Nr. 44423354
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_1_pe_250a.prj},{NB=EPIC MH Modular System Modules: MH 1 PE 250A Art. Nr. 44423354},{ATN=44423354},{AAS=1},{WG=21.1},{VPE=1},{VER=1},{EAN=4044778419592},{ARTB=EPIC® MHS 1 PE CM 250A},{CT=Male},{EDZ=LAPP.44423354.edz},{GTIN=4044778419592},{CTN=85366990},{TC=44423354},{W=0.0211},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423354},{AAO676=44423354},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS 1 PE CM 250A; Modular System; Number of contacts: 1; , With protective conductor; Required slots: 2; for cross-section (min./max.): 25mm² - 95mm²; 1 kV AC rms / DC according to IEC; 250 A according to IEC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
EPIC® MH 1 PE 250A - MH Modular System Modules
Bill of material
EPIC MH Modular System Modules: MH 1 PE 250A Art. Nr. 44423354
EAN
International article number
4044778419592
4044778419592
ATN
Article number
44423354
44423354
ARTB
Article description
EPIC® MHS 1 PE CM 250A
EPIC® MHS 1 PE CM 250A
CT
Contact type
Male
Male
AAS
Number of operating contacts
1
WG
Weight
21.1
21.1
g
VPE
Package [pc]
1
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.