IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC MH 2 100A Art. Nr. 44423212
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_2.prj},{NB=EPIC MH 2 100A Art. Nr. 44423212},{ATN=44423212},{WG=16.2},{VPE=10},{EAN=4044777489091},{ARTB=EPIC MHS 2 CM},{IDNR=},{CT=Stift},{AAS=2},{EDZ=LAPP.44423212.edz},{GTIN=4044777489091},{CTN=85472000},{TC=44423212},{MD=EPIC MHS 2 CM},{V=1},{W=0.016182},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423212},{AAO676=44423212},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS 2 CM; Modular System; Crimp Termination; Number of contacts: 2; Required slots: 2; for cross-section (min./max.): 10mm² - 35mm²; 1 kV AC rms / DC according to IEC; 100 A according to IEC},{DESCRIPTION_SHORT=EPIC® MH 2 100A},{BAH005=1000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
EPIC® MH 2 100A
Bill of material
EPIC MH 2 100A Art. Nr. 44423212
EAN
International article number
4044777489091
4044777489091
ATN
Article number
44423212
44423212
ARTB
Article description
EPIC MHS 2 CM
EPIC MHS 2 CM
CT
Contact type
Male
Male
AAS
Number of operating contacts
2
WG
Weight
16.2
16.2
g
VPE
Package [pc]
10
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.